IESNA:LM-63-2002
[TEST]P949091
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17042
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1867 2039.1 2226.4 2425.3 2597.5 2741.7 2851.1 2915.1 2925.5 2894.1
2861.6 2859.2 2879 2922 3023.2 3275.7 3902.6 4843.7 5682.4 6326.8
6822.4 7290 7712.2 8108.9 8375.3 7991.4 6468.7 4525 3129.1 2104.3
887.5 281.5 133.8 58.2 18.6 0 0
1867 2042.6 2240.4 2432.3 2605.6 2749.9 2866.2 2930.2 2939.5 2911.6
2875.5 2874.3 2889.5 2933.7 3037.2 3234.9 3774.7 4692.5 5627.7 6295.4
6810.7 7329.5 7726.2 8114.7 8402 8154.3 6744.4 4815.8 3279.2 2182.2
944.5 305.9 155.9 68.6 24.4 0 0
1867 2040.3 2232.2 2417.2 2582.4 2719.6 2825.5 2891.8 2898.8 2874.3
2847.6 2842.9 2859.2 2903.4 3002.3 3187.3 3625.8 4452.9 5383.4 6107
6642.1 7205.1 7739 8228.7 8642.8 8761.5 7812.3 6079.1 4101.6 2663.8
1233 486.2 273.4 151.2 69.8 23.3 0
1867 2026.4 2204.3 2381.1 2530 2656.8 2758 2810.4 2827.8 2817.3
2797.6 2795.2 2809.2 2830.1 2888.3 3005.8 3205.9 3666.5 4452.9 5355.5
6158.2 6903.8 7664.5 8381.1 9066.2 9601.3 9963.1 9992.2 9366.3 7430.7
4176 1494.8 600.2 321.1 147.7 33.7 0
1867 2003.1 2160.1 2321.8 2462.6 2582.4 2677.8 2741.7 2770.8 2777.8
2776.6 2783.6 2803.4 2822 2859.2 2944.1 3093 3317.5 3737.5 4447
5374.1 6364 7359.8 8396.2 9251.2 10058.5 10850.6 11735.8 12425.6 11918.5
9429.2 5193.8 2043.8 914.3 386.2 39.5 0
1867 1990.3 2128.7 2268.3 2396.3 2513.7 2609.1 2683.6 2724.3 2753.4
2774.3 2808 2859.2 2899.9 2938.3 2998.8 3127.9 3335 3651.4 4038.7
4609.9 5357.8 6209.3 7123.6 8067 9112.8 10280.6 11652.1 13541.2 14663.7
13415.6 10084.1 5484.6 1956.6 486.2 27.9 0
1867 1983.3 2119.4 2260.2 2384.6 2502.1 2603.3 2676.6 2720.8 2748.7
2777.8 2811.5 2860.4 2903.4 2948.8 3016.3 3141.9 3345.5 3664.2 4074.8
4622.7 5355.5 6187.2 7082.9 8044.9 9102.3 10295.8 11739.3 13538.9 14596.2
13232.9 9891 5457.9 1996.1 480.4 31.4 0
1867 1960 2071.7 2193.9 2311.3 2425.3 2527.7 2613.8 2675.4 2723.1
2773.1 2833.6 2899.9 2955.8 3010.4 3088.4 3214 3408.3 3696.8 4089.9
4590.1 5202 5936 6781.6 7737.8 8813.8 9988.7 11257.8 12816.5 14007.6
12379.1 7730.8 3507.1 1193.5 283.8 24.4 0
1867 1944.9 2028.7 2125.2 2229.9 2335.8 2440.5 2532.4 2616.1 2689.4
2766.2 2839.4 2909.2 2970.9 3040.7 3141.9 3287.3 3511.8 3849.1 4309.8
4919.3 5646.3 6489.7 7411 8348.5 9334.9 10348.1 11424.1 12494.3 12854.9
11421.8 7655.2 3293.1 987.6 397.8 110.5 0
1867 1918.2 1978.7 2048.5 2135.7 2231.1 2324.1 2420.7 2509.1 2598.7
2689.4 2772 2841.8 2916.2 2995.3 3089.5 3236.1 3471.1 3834 4363.3
5051.9 5846.4 6696.7 7558.7 8417.1 9279.1 10166.6 11017 11404.3 10665.7
8398.5 4213.2 1137.6 431.6 235 65.1 0
1867 1890.3 1920.5 1969.4 2034.5 2105.4 2190.4 2273 2362.5 2446.3
2544 2638.2 2731.3 2829 2930.2 3051.2 3217.5 3475.7 3864.3 4444.7
5206.6 6110.5 6982.9 7734.3 8384.6 8999.9 9500.1 9618.8 9013.9 7364.4
4594.8 1679.7 337.3 103.5 36.1 12.8 0
1867 1876.3 1889.1 1926.3 1979.8 2039.1 2110.1 2183.4 2262.5 2347.4
2438.1 2531.2 2633.6 2738.2 2854.6 2994.2 3176.8 3445.5 3822.4 4338.9
5031 5833.6 6569.9 7028.2 7238.8 7277.2 7121.3 6628.1 5724.3 4388.9
2583.5 879.4 200.1 57 16.3 7 0
1867 1857.7 1858.8 1878.6 1914.7 1958.9 2012.4 2069.4 2126.4 2179.9
2239.2 2293.9 2357.9 2419.5 2487 2568.4 2688.2 2876.7 3174.5 3608.3
4165.5 4730.9 5120.5 5175.2 4863.5 4284.2 3456 2426.5 1383.1 632.8
271 102.4 38.4 15.1 7 1.2 0
1867 1825.1 1800.7 1786.7 1775.1 1754.2 1718.1 1661.1 1585.5 1495.9
1393.6 1285.4 1177.2 1080.6 1006.2 951.5 912 896.9 974.8 1155.1
1355.2 1519.2 1509.9 1244.7 872.4 581.6 402.5 280.3 187.3 116.3
73.3 46.5 23.3 9.3 2.3 0 0
1867 1794.9 1739 1669.2 1569.2 1444.7 1298.2 1134.2 959.7 788.7
664.2 599.1 585.1 590.9 610.7 628.1 642.1 643.3 628.1 596.7
561.8 526.9 489.7 449 395.5 329.2 257.1 185 138.4 101.2
65.1 38.4 15.1 5.8 2.3 0 0
1867 1768.1 1668.1 1534.3 1350.5 1149.3 938.7 752.6 645.6 609.5
590.9 574.6 561.8 549 542.1 537.4 531.6 518.8 490.9 450.2
409.5 368.7 329.2 283.8 238.5 198.9 169.8 144.2 114 77.9
39.5 19.8 9.3 3.5 0 0 0
1867 1741.4 1600.6 1386.6 1149.3 908.5 718.9 646.8 625.8 608.4
590.9 573.5 556 538.6 513 483.9 450.2 410.6 367.6 325.7
286.2 251.3 223.3 201.2 180.3 160.5 139.6 110.5 75.6 51.2
33.7 18.6 8.1 3.5 0 0 0
1867 1725.1 1533.1 1283 1001.5 764.2 667.7 647.9 629.3 609.5
593.2 573.5 552.5 526.9 494.4 453.7 409.5 364.1 316.4 269.9
231.5 207.1 189.6 173.3 155.9 138.4 118.6 94.2 74.4 59.3
43 27.9 9.3 1.2 0 0 0
1867 1701.8 1468 1171.4 880.6 708.4 670 651.4 632.8 613
595.6 577 554.9 524.6 483.9 440.9 388.5 336.2 279.2 238.5
211.7 195.4 182.6 168.7 153.5 134.9 111.7 91.9 76.8 60.5
44.2 27.9 8.1 0 0 0 0
1867 1699.5 1447.1 1128.3 834 701.4 677 657.2 637.5 618.8
600.2 579.3 557.2 524.6 485.1 432.7 373.4 314.1 265.2 228
204.7 189.6 175.6 160.5 143.1 121 96.5 80.3 65.1 50
33.7 18.6 4.7 0 0 0 0
1867 1699.5 1431.9 1105.1 814.3 701.4 681.7 661.9 639.8 618.8
600.2 580.5 558.4 529.3 492 440.9 378.1 315.2 261.7 222.2
198.9 185 171 154.7 134.9 107 82.6 68.6 55.8 41.9
26.8 10.5 1.2 0 0 0 0
1867 1705.3 1438.9 1108.6 814.3 701.4 681.7 661.9 640.9 621.2
601.4 581.6 560.7 532.8 495.5 438.5 375.7 310.6 257.1 218.7
197.7 183.8 168.7 153.5 132.6 100 77.9 65.1 51.2 37.2
23.3 8.1 0 0 0 0 0
